Item Number | Load Capacity | Torque Capacity | Mounting Type | Inner Diameter In Inches | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | # Of Axis | Output Type | Connection Type | Material | Thread Size | Weight In Lb | Cable Type | Cable Length | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 lb | 50 in-lb | Flange | 0.505 | 2.23 | 2.5 | 2.23 | 2.23 | 2 | mV/V | Cable | 2024-T4 | #8-32 | 0.40625 | 28 Awg 4 Conductor Shielded Retractile PVC Cable | 10 ft | 1 | Y |