Reaction Torque and Thrust Flange to Flange Sensor
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fz-1 | 10 | Vdc | ||
Mz-1 | 10 | Vdc | |||
Excitation | Fz-1 | 1 | 18 | Vdc | |
Mz-1 | 1 | 18 | Vdc | ||
Input Resistance | Fz-1 | 372 | Ohms nom. | ||
Mz-1 | 790 | Ohms nom. | |||
Insulation Resistance | Fz-1 | 500 | Mohms @ 50 Vdc | ||
Mz-1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | Fz-1 | 150 | % of R.O. | ||
Mz-1 | 150 | % of R.O. | |||
Capacity | Fz-1 | 3000 | lbs | ||
Mz-1 | 1000 | in-lb | |||
Nonlinearity | Fz-1 | -0.5 | 0.5 | % of R.O. | |
Mz-1 | -0.25 | 0.25 | % of R.O. | ||
Output Resistance | Fz-1 | 350 | Ohms nom. | ||
Mz-1 | 700 | Ohms nom. | |||
Rated Output | Fz-1 | 1 | mV/V nom. | ||
Mz-1 | 1 | mV/V nom. | |||
Compensated Temperature | Fz-1 | 60 | 160 | F | |
Mz-1 | 60 | 160 | F | ||
Operating Temperature | Fz-1 | -60 | 200 | F | |
Mz-1 | -60 | 200 | F | ||
Temperature Shift Span | Fz-1 | -0.01 | 0.01 | % of Load/F | |
Mz-1 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | Fz-1 | -0.01 | 0.01 | % of R.O./F | |
Mz-1 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | Fz-1 | -2 | 2 | % of R.O. | |
Mz-1 | -2 | 2 | % of R.O. |