QIA123 play_arrowQSH01943

Digital Low Power Controller with SPI and UART , Analog Output

QIA123 , Digital Low Power Controller with SPI and UART , Analog Output
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Digital Low Power Controller with SPI, UART , and Analog Output
Digital Low Power Controller with SPI, UART , and Analog Output
Description

Digital Low Power/High Speed Full Bridge Embedded Controller with SPI & Analog Output

Features
Specifications
Electrical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bandwidth
1600
Hz
Bridge Resistance
350
5000
Ohms nom.
Excitation
3.5
4.2
Vdc
Input Range
1
5
mV/V nom.
Noise Free Resolution
9.9
15.4
Bit
Analog Output
0.2
2.8
Vdc
Power Supply
4.8
5
5.2
Vdc
Sample Rate
10
9600
Samples / Sec
Operating Temperature
-20
185
F
Related Accessories
Flex Cable Breakout Board , 4 Pin/Conductor, 0.5 mm Pitch , FFC/FPC Connector to Thru-Hole / Pin Headers
Cable, FFC Flat, 0.5mm Pitch, 14 Conductor, Tin plated, 6 in (152 mm) Long, Contact area opposite side
Flex Cable Breakout Board Cable Converter , 4 Pin , 0.5 mm Pitch FPC To Flying Leads , 3 in Long