Model QLA420 is a custom smart contact sensor designed for compression applications. It can be manufactured for a wide range of capacities while maintaining a low mass. It features a very low profile, with a maximum thickness of 0.1 in (2.54 mm). The loading surface is a spherical geometry with a radius of 0.031 in (0.79 mm). This load cell features an integrated SPI output and is thermally compensated from 60 to 160 °F (16 to 71 °C).
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 5 | Vdc | |
Input Resistance | 1 | 1000 | Ohms nom. | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 30 | lbs | ||
Hysteresis | 1 | -3 | 3 | % of R.O. | |
Nonlinearity | 1 | -5 | 5 | % of R.O. | |
Nonrepeatability | 1 | -1 | 1 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 1.3 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.1 | 0.1 | % of Load/F | |
Temperature Shift Zero | 1 | -0.5 | 0.5 | % of R.O./F |