QLA293 play_arrowQSH01294

Custom Donut Load Cell

QLA293 , 20000 lb , Custom Donut Load Cell , Material - 17-4 PH S.S. , 2.13" [54.1 mm] ID with 2.44" [61.8 mm] Cbore x 0.98" [24.9 mm] Deep , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 5 ft Long (Supersedes QSH01038)
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA293 is a custom donut load cell that is designed to measure forces up to 20,000 lbs (~88.9 kN). It stands at a height of 1.530 in (38.86 mm), with an outer diameter of 4.48 in (113.8mm) and an ID of 2.13 in (54.10 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 40 to 185 °F (-40 to 85 °C). FUTEK can design custom donut load cells in various geometries and capacities. A common use for this style of load cell is to measure force of thrust bearings.

Features
  • Designed for compression applications
  • Includes mounting provisions for installation
  • Radially-exited shielded Teflon cable 5 ft (1.5 m) long
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
20000
lbs
Hysteresis
1
-2
2
% of R.O.
Nonlinearity
1
-2
2
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
1.5
mV/V nom.
Compensated Temperature
1
-26
126
F
Operating Temperature
1
-40
185
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.