QLA352 play_arrowQSH01546

Custom Donut Load Cell

QLA352 , 1000 lb , Donut Load Cell, 2.615" ID , Vibration Environment , Silicon Cable , 5ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA352 is a custom donut load cell with a unique low-profile design. It stands at 0.450 in (11.4 mm) in height, with an outer diameter of 3.490 in (88.6 mm) and an inner diameter of 2.615 in (66.4 mm). It offers a rated capacity of 1000 lb (4.45 kN), with a safe overload protection of 1500 lb (6.67 kN). It is constructed from 17-4 PH stainless steel and is vibration-rated. It also features a 4-20 mA analog output using an ICA4H amplifier.

Features
  • Unique low-profile design
  • Vibration Rated
  • Available in amplified and non-amplified versions
  • Latch Feature
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
15
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
1.2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
185
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Alternative Models
QSH01836
QLA394 , 1200 lb , Custom Flange Style Thru Hole Load Cell , Material - 17-4ph S.S. , Shear & Moment Resisting , 3.30" [83.8 mm] ID x 5.5" [139.7 mm] OD x 0.5" [12.7 mm] H , 26 Awg 4 Conductor Braided Shielded Teflon Cable, 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.