QLA354 play_arrowQSH01536

Custom Load Button Load Cell

QLA354 , 100 lb , Extreme High Temperature Compression Load Cell , 1800 psi (124 bar) Max Pressure , 500 F (260 C) Max Operating Temperature , Autoclavable , 3 ft Inconel Sheathed Cable with Lemo Plug (PHG.00.304)
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA354 is a custom load button load cell that is designed to be autoclavable and operational in high temperatures: 60 to 500 °F (16 to 260 °C). It is also capable of withstanding up to 1800 psi case pressure. It has a rated capacity of 100 lb (445 N) and is constructed of Inconel for robustness. Its body is 1.38 inches square (34.9 mm), and stands at 0.500 inches (12.7 mm) in total height.

Features
  • Includes 3-ft (0.91 m) Inconel sheathed integrated cable with Lemo plug
  • Spherical radius of 0.75 inches (19.1 mm) on load button for single-point loading
  • Autoclavable
  • Hermetically Sealed
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
lbs
Capacity
1
100
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
500
F
Operating Temperature
1
60
500
F
Temperature Shift Zero
1
-0.03
0.03
% of R.O./F
Zero Balance
1
-10
10
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.