QLA133 play_arrowQSH02326

Custom Pancake Load Cell w/ Built in Amplifier

QLA133 , 200 lb , Custom Pancake Load Cell w/ Built in Amplifier , Amplified 4-20 mA Compression , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description
Model QLA133 is a Custom Pancake Load Cell designed for compression applications. The sensor has eight bolt-down holes along its outer diameter for easy mounting. It is available in light weight 200 lb capacity Anodized Aluminum and a fatigue rated 150 lb capacity 17-4 Stainless Steel version.  This custom pancake has integrated analog output to allow simplified integration into PLC controllers.  Typical applications for the QLA133 include press assembly, automotive seat and material testing where eccentric and extraneous loads could occur.
Features
  • Commonly used in automotive seat testing
  • Fatigue rated version available
  • Resistant to overload
  • Resistant to eccentric loading
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
16
24
Vdc
Input Resistance
1
790
Ohms nom.
Safe Overload
1
200
% of R.O.
Capacity
1
200
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
-0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
15.98
16.02
mA
Compensated Temperature
1
60
160
F
Operating Temperature
1
32
158
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Related Accessories
XAC100 , Convex Spherical Stainless Steel Load Button with Inline 5/8-18 Male Thread, 17-4 PH S.S. Material (F1147-10)
ZAC150, Tension Base Plate , w/ Mounting Hardware for LCF450/LCF451 , Material - 2024-T4 , 5/8-18-Thread , Standard , Max Load 3000 lb (F1469-2)
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded