QLA383 play_arrowTPS01031

Low Profile Portable Calibration Tripod

QLA383 , 1000 g , Low Profile Force Plate Calibration Tripod For Touch Screens , 67 mm OD x 7 mm H , 5 point Compression Calibration , w/ Mating Silicone Cable/Connector Package , 5 ft Long, w/ 3x IAA100 for 0-10 VDC Output
Listed price is in U.S. currency and subject to verification along with availability
Description

QLA383 Low Profile Portable Calibration Tripod is designed for industries such as pharmaceuticals, medical, and Test and Measurements. This sensor allows you to continuously monitor and calibrate your measuring equipment to meet government and industry regulations.

QLA383 load cell calibration kit is a precision load cell that can be paired to either analog IAA amplifier (TPS1031) or digital USB amplifier (TPS1020) that reads out directly in engineering units, ensuring precise and reliable results. Whether you're calibrating force sensors, load cells, or other measuring equipment, our QLA383 calibration kit has got you covered.

QLA383 reference load cell can also be installed in your testing machine or press to apply loads, using appropriate fixtures and adapters.

As an added bonus, our force sensor calibration kit is NIST traceable, so you can have confidence in the accuracy of your measurements. Don't risk inaccurate results or regulatory compliance issues.

Features

OUTPUT: USB2.0
CAPACITY: 1000 g
RESOLUTION: 0.01 g
MAXIMUM LOAD: 2,000 g
WEIGHT (approx): 90 g
MATERIAL: Aluminum
CABLE: 3x 29 AWG Spiral Shielded Silicone, 5 ft [1.5 m] Long

Technical Documents
Videos
video
FUTEK Portable Calibration Kit
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
1000
Gram