QLA415 play_arrowQSH02045

Miniature Threaded Load Cell

QLA415 , 5 lb , Sub-Miniature Custom Autoclavable Compression Load Cell w/ Male Thread , IP69K , Submersible/Water Resistant , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Cable , 6 in Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA415 is a miniature autoclavable compression load cell built for compression
applications. It has M3x0.5 male threaded mounting provisions and a 6-ft (1.82 m) #34
Awg 4 conductor braided shielded cable. This load cell has a capacity of 5 lb (2.26 kg)
and a nonlinearity of
± 0.5% with a thermally compensated temperature range of 60 °F
to 160 °F (15.5 to 71.1 degrees Celsius). It features a robust construction made of 17-4 precipitation
hardened stainless steel and safe overload protection of 150% of its rated
output.

Features
  • RoHS Compliant
  • Autoclavable
  • Epoxy fillet support of cable exit
  • Compression only
  • 17-4 PH stainless steel construction
Technical Documents
Videos
video
Autoclavable Sensors Production Facility | Hermetically Sealed Load Cells | FUTEK
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
5
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.