CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fx-1 | 10 | Vdc | ||
Fx-2 | 10 | Vdc | |||
Fx-3 | 10 | Vdc | |||
Fy-1 | 10 | Vdc | |||
Fy-2 | 10 | Vdc | |||
Fy-3 | 10 | Vdc | |||
Excitation | Fx-1 | 1 | 15 | Vdc | |
Fx-2 | 1 | 15 | Vdc | ||
Fx-3 | 1 | 15 | Vdc | ||
Fy-1 | 1 | 15 | Vdc | ||
Fy-2 | 1 | 15 | Vdc | ||
Fy-3 | 1 | 15 | Vdc | ||
Input Resistance | Fx-1 | 350 | Ohms nom. | ||
Fx-2 | 350 | Ohms nom. | |||
Fx-3 | 350 | Ohms nom. | |||
Fy-1 | 350 | Ohms nom. | |||
Fy-2 | 350 | Ohms nom. | |||
Fy-3 | 350 | Ohms nom. | |||
Safe Overload | Fx-1 | 150 | % of R.O. | ||
Fx-2 | 150 | % of R.O. | |||
Fy-1 | 150 | % of R.O. | |||
Fy-2 | 150 | % of R.O. | |||
Fy-3 | 150 | % of R.O. | |||
Capacity | Fx-1 | 150 | lbs | ||
Fx-2 | 150 | lbs | |||
Fx-3 | 150 | lbs | |||
Fy-1 | 150 | lbs | |||
Fy-2 | 150 | lbs | |||
Fy-3 | 150 | lbs | |||
Nonlinearity | Fx-1 | -0.5 | 0.5 | % of R.O. | |
Fx-2 | -0.5 | 0.5 | % of R.O. | ||
Fx-3 | -0.5 | 0.5 | % of R.O. | ||
Fy-1 | -0.5 | 0.5 | % of R.O. | ||
Fy-2 | -0.5 | 0.5 | % of R.O. | ||
Fy-3 | -0.5 | 0.5 | % of R.O. | ||
Nonrepeatability | Fx-1 | -0.1 | 0.1 | % of R.O. | |
Fx-2 | -0.1 | 0.1 | % of R.O. | ||
Fx-3 | -0.1 | 0.1 | % of R.O. | ||
Fy-1 | -0.1 | 0.1 | % of R.O. | ||
Fy-2 | -0.1 | 0.1 | % of R.O. | ||
Fy-3 | -0.1 | 0.1 | % of R.O. | ||
Output Resistance | Fx-1 | 350 | Ohms nom. | ||
Fx-2 | 350 | Ohms nom. | |||
Fx-3 | 350 | Ohms nom. | |||
Fy-1 | 350 | Ohms nom. | |||
Fy-2 | 350 | Ohms nom. | |||
Fy-3 | 350 | Ohms nom. | |||
Rated Output | Fx-1 | 1.5 | mV/V nom. | ||
Fx-2 | 1.5 | mV/V nom. | |||
Fx-3 | 1.5 | mV/V nom. | |||
Fy-1 | 1.5 | mV/V nom. | |||
Fy-2 | 1.5 | mV/V nom. | |||
Fy-3 | 1.5 | mV/V nom. | |||
Compensated Temperature | Fx-1 | 60 | 160 | F | |
Fx-2 | 60 | 160 | F | ||
Fx-3 | 60 | 160 | F | ||
Fy-1 | 60 | 160 | F | ||
Fy-2 | 60 | 160 | F | ||
Fy-3 | 60 | 160 | F | ||
Operating Temperature | Fx-1 | -60 | 200 | F | |
Fx-2 | -60 | 200 | F | ||
Fx-3 | -60 | 200 | F | ||
Fy-1 | -60 | 200 | F | ||
Fy-2 | -60 | 200 | F | ||
Fy-3 | -60 | 200 | F | ||
Temperature Shift Zero | Fx-1 | -0.02 | 0.02 | % of R.O./F | |
Fx-2 | -0.02 | 0.02 | % of R.O./F | ||
Fx-3 | -0.02 | 0.02 | % of R.O./F | ||
Fy-1 | -0.02 | 0.02 | % of R.O./F | ||
Fy-2 | -0.02 | 0.02 | % of R.O./F | ||
Fy-3 | -0.02 | 0.02 | % of R.O./F | ||
Zero Balance | Fx-1 | -3 | 3 | % of R.O. | |
Fx-2 | -3 | 3 | % of R.O. | ||
Fx-3 | -3 | 3 | % of R.O. | ||
Fy-1 | -3 | 3 | % of R.O. | ||
Fy-2 | -3 | 3 | % of R.O. | ||
Fy-3 | -3 | 3 | % of R.O. |