IAA100 play_arrowQSH01890

Strain Gauge Analog Amplifier with Voltage Output

IAA100 , Full Bridge Strain Gage Signal Conditioning Voltage Amplifier , 0-2.5-5 VDC , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Listed price is in U.S. currency and subject to verification along with availability
Description
FUTEK's IAA100 Analog Strain Gage Amplifier with Voltage Output is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. This strain gauge signal conditioner combines precision and ease of integration with a 0.005% total error. The IAA100 Analog strain gauge amplifier features an aluminum housing with an integrated DIN clip designed for industrial environment applications.
Features
  • Bipolar Output, Differential Input load cell amplifier
  • ±5 or ±10 VDC Outputs
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ,
    60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Digitally Controlled Remote Shunt
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
  • Zero Shift DIP Switch
  • IPC-A-610 Class 3 Assembly (Aerospace and Medical Grade Devices)
Videos
video
Application Focus: Endurance Testing
video
FUTEK's IAA Amplifier Series Overview and Setup
video
IAA100 and IAA200 Overview Video
video
Load Cell Amplifier | Signal Conditioner Module | Strain Gauge Amplifier | IAA 100
Specifications
CHANNELMINTYPMAXUNIT
Related Accessories
Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
APA100 , Power Supply Kit for IAA100/IAA200/IAA300 Instruments , Interchangeable Plugs , 100-240 VAC Input/18 VDC Output Power Supply , 30 W
#28 Awg , 30 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane , RoHS Compliant , IAA100/IAA105/IAA200 Power/Output Side
IAA100/IAA105 TERMINAL BLOCK PLUG 4POS STR 3.81MM , GREEN , SENSOR SIDE
IAA100/IAA105 TERMINAL BLOCK PLUG 5POS STR 3.81MM , GREEN , POWER/OUTPUT SIDE
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 4POS, SENSOR SIDE
IAA100/IAA105/IAA200 TERMINAL BLOCK CABLE ENTRY HOUSING 5POS, POWER/OUTPUT SIDE
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IAA100/IAA200 , Braided Shielded PVC Cable , RoHS Compliant
ZCC910 System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates TRD300, TRS300, TRH300 to IAA100/IAA200
ZCC921 System Cable Assembly , 5 ft [1.52 m] Long , 7 Pin Nano Mating Connector (CC18) , Mates to IAA100/IAA200 w/ 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant
Alternative Models
FSH03863
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.