USB320 play_arrowFSH03631

Amplified Input USB Solution

USB320 , External High Resolution USB Output Kit , 24 Bit Resolution , Up To 21 Bit Noise Free , For Amplified 0-10VDC or +/-10VDC Inputs , Up to 4800 SPS , Onboard 12V/1W Supply Voltage
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

USB320 Universal Signal Conditioner Module supports a wide range of sensor inputs such as ± 10 VDC and  ±400 mV/V type inputs. USB320 USB Digital Signal Conditioner can be paired with various sensor types and eliminates the need for external power supply to the sensor and display equipment. The module is supplied by PC power through a USB bus, providing 12 VDC / 1W excitation voltage to the sensor.

The sensor output is digitized up to 4,800 SPS and processed by a microprocessor using the integrated high resolution (24 bits) analog to digital converter (ADC). As it supports a wide range of sensor inputs such as ± 10 VDC and ±400 mV/V type inputs, USB320 USB Digital Signal Conditioner can be paired with various sensor types, such as:

- String Pot Position Sensors (draw wire sensor);
- Rotary Torque Sensors;
- DC LVDT Displacement Transducer;

The USB integration works hand in hand with SENSIT Test and Measurement software, which allows users to monitor the actual output of the sensor in real-time. FUTEK developed DLL Libraries to allow USB320 to also work with other software such as LabView® and Visual Studio.


Features
    - USB 2.0 Communication Link
    - USB Bus-Powered (5V) thru the PC USB port
    - Supports, ± 10 VDC and ±400 mV/V type inputs;
    - Supply 12 VDC to the sensor (1W max power);
    - Input/Output Short Circuit Protection
    - Automatic Streaming ASCII Output
    - Offered with DLL/Mac Dynamic Library
    - CE Approved
Specifications
Electrical
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Excitation
12
Vdc
Input Range
-10
10
Vdc
Communication Interface
USB
Weight
10
Gram
Nonlinearity
-0.01
0.01
% of R.O.
Power Supply
5
Vdc
Sample Rate
10
4800
Samples / Sec
Operating Temperature
-13
185
F
Storage Temperature
-40
257
F
Related Accessories
SENSIT® Test and Measurement Software Version 2.12. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
SENSIT® Calibration Software Version 2.12. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
USB Gold Extension Cable for USB 2.0 Cables , Type A (M/F) , 10 ft long
ZCC993 , USB Screw Terminal Adapter Board , For Use With USB210/USB215/USB220/USB230/USB320 , 2 ft Long
ZCO940 , Connector Plug Kit for USB215/USB220/USB320. Includes 12 pos. connector plug and appropriate size bushing (4.0, 4.5, 5.0). One Connector Kit included with the purchase of any USB215, USB220, or USB320.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.