Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

QLA167play_arrowQSH00193

Compression Gram Load Cell (No Amplifier Included)

QLA167 , 10 g , Ultra Low Capacity Compression Gram Load Cell , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long, Cable Exit on cover
Listed price is in U.S. currency and subject to verification along with availability
milligram load cell QLA167
milligram load cell QLA167
Description

Ultra Low Capacity Compression milligram load cell.  

QLA167 , 10 g , Ultra Low Capacity Compression Gram Load Cell , 

Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long, Cable Exit on cover



Features

Ultra Low Capacity;

Compression;

Milligram load cell.  



Alternative Model  
LPM200 , 10 g, Panel Mount Load Cell , M5x0.8 , Aluminum , #28 Awg 4 Conductor Clear PVC Cable , 10 ft Long
https://media.futek.com/images/store/225X150LPM200-PANEL-MOUNT-LOAD-CELL-1_THUMB.JPG
QLA167 , 10 g , Ultra Low Capacity Compression Gram Load Cell , RoHS Compliant , Material - Aluminum, 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
https://media.futek.com/images/store/225X150QLA167-COMPRESSION-GRAM-LOAD-CELL_THUMB.JPG
In Stock In Stock
Specifications
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Input Resistance
1
1060
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
10
Gram
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
0.5
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-4
4
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Amplified Junction Box , 1-4 Channel , Nema 4 Rating , Material - Polyurethane , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA
IAC200 , Non-Amplified Junction Box , 1-4 Channel , Nema 4 Rating , Material - Polyurethane , Standard
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM500 , Signal Conditioned Digital Display (Load Cell Version) , Load Cell Version , Analog Output
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Related Accessories
Screw, Socket Head Cap, #10-32 x 3/4"Long, 18-8 S.S.
Studs Fully Threaded 18-8 S.S., 10-32 x 2" Lg F1144-1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer