PMP941play_arrowFSH02253

Male Port Pressure (mV/V)

PMP941 , 100 Bar , Male Port Pressure (mV/V) , Standard , Material - TITANIUM (6AL4V) , M6x1-Thread , Relative , 26 Awg 4 Conductor Viton Jacketed Shielded Cable , 3 ft Long
Listed price is in U.S. currency and subject to verification along with availability
PMP941
PMP941
Description
Ultra Miniature Titanium Pressure Sensor

The PMP941 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1-2mV/V from a 5-15VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM500 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Features
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
15
Vdc
Input Resistance
1
3200
4000
4800
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100
BAR (pressure)
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
2800
3500
4200
Ohms nom.
Rated Output
1
1.455
1.5
1.545
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
257
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-0.05
0.05
Vdc
Related Instruments
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
USB225 , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.