Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

PMP941play_arrowFSH02259

Male Port Pressure (mV/V)

PMP941 , 200 Bar , Male Port Pressure (mV/V) , Standard , Material - TITANIUM (6AL4V) , 1/4-28-Thread , Relative , 26 Awg 4 Conductor Viton Jacketed Shielded Cable , 3 ft Long
Listed price is in U.S. currency and subject to verification along with availability
PMP941
PMP941
Description
Ultra Miniature Titanium Pressure Sensor

The PMP941 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1-2mV/V from a 5-15VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM500 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
15
Vdc
Input Resistance
1
3200
4800
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
200
BAR (pressure)
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
2800
4200
Ohms nom.
Rated Output
1
1.46
1.55
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
257
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-0.05
0.05
Vdc
Related Instruments
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
USB220 , External USB Output Kit , 24 Bit Resolution , Up To 18.1 Bit Noise Free , Standard , For mV/V Inputs , Up to 4800 SPS , Red Powder Coated
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer