PMP450play_arrowFSH02878

Male Thread Pressure Sensor

PMP450 , 1000 PSI , Pressure Sensor (Industrial) , 4-20 mA Output , Stainless Steel , 1/4-18-NPT Thread , Relative , Din Connector
Listed price is in U.S. currency and subject to verification along with availability
PMP450
PMP450
PMP450
PMP450
Description

The PMP450 Pressure Sensor (Industrial) is FUTEK’s precision-engineered to fit most industrial pressure measurement applications. The compact, rugged design make this instrument suitable for applications including hydraulics and pneumatics, vacuum, test equipment, liquid level measurement, press control, compressor control, pump protection and numerous other processing and control operations. A wide range of electrical connection and process connection options are available to meet almost any requirement. The PMP450 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

Features
  • Industrial
  • 1/4 NPT Male Threads
  • 4-20 mA 2 Wire Output
  • Din Connector
  • 0.25% Accuracy
Alternative Model  
QPA113, 1000 psi , Custom Pressure Sensor, 0-10 VDC Output, Material- S.S., RoHS Compliant, Male 7/16-20 UNF SAE with 37º Flare Thread, Rela...
In Stock In Stock
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
10
30
Vdc
Capacity
1
1000
PSI
Hysteresis
1
-0.15
0.15
% of R.O.
Nonlinearity
1
-0.4
0.4
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-4
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer