LCM400play_arrowFSH00688

Miniature Inline Threaded Tension and Compression Load Cell

LCM400 , 2500 lb , Miniature Inline Threaded Tension and Compression Load Cell , Material - 17-4 PH S.S. , 3/8-24-Thread , 4 Pin Microtech Receptacle DR-4S , Aluminum cover
Listed price is in U.S. currency and subject to verification along with availability
LCM400
LCM400
LCM400
LCM400
LCM400
Description

In Line Load Cell

Model LCM400 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM400 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 pin receptacle. This product offers an exceptional miniature design with a height of 1.75” and a diameter of 1.12”. You will also find options for external matched output or a mating connector readily available. 

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM400 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Weight: 2.5 oz
  • Miniature Design
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer