LCM400play_arrowFSH01909

Miniature Inline Threaded Tension and Compression Load Cell

LCM400 , 2500 lb , Miniature Inline Threaded Tension and Compression Load Cell , Material - 17-4 PH S.S. , 3/8-24-Thread , 4 Pin Microtech Receptacle DR-4S-4 , Stainless Steel Welded Cover
Listed price is in U.S. currency and subject to verification along with availability
LCM400
LCM400
LCM400
LCM400
LCM400
Description
In Line Load Cell

Model LCM400 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM400 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 pin receptacle. This product offers an exceptional miniature design with a height of 1.75” and a diameter of 1.12”. You will also find options for external matched output or a mating connector readily available.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM400 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 2.5 oz
  • Miniature Design
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2500
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
50
150
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ Greater Than 1 kHz Noise Rejection & Up To 4800 SPS USB Output , 0-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 60 Hz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure , Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM500 , Signal Conditioned Digital Display (Load Cell Version) , Load Cell Version , Analog Output
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124, Miniaturized & Digitally Configurable Ultra Low Noise Strain Gauge Amplifier , Voltage Amplifier , DB9 Male , +/- 10 VDC , 1000 Hz Bandwidth
Related Accessories
QIA121 Cable Connector Assembly , 6 Pin Bendix (PT06A-10-6S-SR) to 4 Pin Lemo (FGG.0B.304.CLAD35) and 2 Pin Lemo (PHG.0B.302.CLLD42) with 1uF Capacitor , 2x 29 Awg 4 Conductor Spiral Shielded
Rod End Bearing (Female) 3/8-24 Female Thread, Chrome Alloy Steel Material, Max Load 9500 lb (F2390-4)
ZCC970 , 10 ft Long , 4 Pin Microtech Mating Connector DP-4S-1 and Cable Assembly , Standard , Material - Teflon , 29 Awg 4 Conductors , Braided Shielded
ZCC970 , 30 ft Long , 4 Pin Microtech Mating Connector DP-4S-1 and Cable Assembly , Standard , Material - Teflon , 29 Awg 4 Conductors , Spiral Shielded
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.