TRD500play_arrowFSH01727

Non-Contact Square Drive Rotary Torque

TRD500 , 1 N-m , Non-Contact Square Drive Rotary Torque , Amplified Output (0.5-4.5 VDC) , Material - 300 Series S.S. , 1/4-Sq. Drive , 6 Pin Lumberg Receptacle, KGR-60
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
TRH605 , 1 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock In Stock
TRH605 , 2 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock In Stock
TRS605 , 1 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock In Stock
TRS605 , 2 N-m , Non-Contact Shaft to Shaft Rotary Torque Sensor w/ Encoder , 10mm Shaft , 12 Pin Binder Receptacle, 09-0331-90-12
In Stock In Stock
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer