TRD500play_arrowFSH01736

Non-Contact Square Drive Rotary Torque

TRD500 , 20 N-m , Non-Contact Square Drive Rotary Torque , Low level Output (20 mV) , Material - 300 Series S.S. , 3/8-Sq. Drive , 6 Pin Lumberg Receptacle, KGR-60
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
TRD305 , 30 N-m , Square Drive Rotary Torque Sensor w/ Encoder , 3/8-Sq. Drive , 10 Pin Bendix Receptacle, PT02A-12-10P
Out of Stock
TRH300 , 20 N-m , Hex Drive Rotary Torque Sensor , 1/4" Hex Drive , 6 Pin Binder Receptacle, 09-0323-99-06
In Stock In Stock
TRS300 , 20 N-m , Shaft to Shaft Rotary Torque , 19mm Shaft w/ 6mm Feather Keyway , 6 Pin Binder Receptacle, 09-0323-99-06
In Stock In Stock
TRS300 , 50 N-m , Shaft to Shaft Rotary Torque , 19mm Shaft w/ 6mm Feather Keyway , 6 Pin Binder Receptacle, 09-0323-99-06
In Stock In Stock
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer