IPM490play_arrowFSH01692

Signal Conditioned Digital Display (Voltage & Current Input)

IPM490 , Signal Conditioned Digital Display (Voltage & Current Input) , Voltage & Current Sensors , Maximum 60 Conversions Per Second , Basic Unit
Listed price is in U.S. currency and subject to verification along with availability
IPM490
IPM490
IPM490
IPM490
IPM490
Description
Signal Conditioned Digital Display (Voltage & Current Sensor)

The IPM490 Signal Conditioned Digital Display (Voltage & Current Sensor) is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

Product Highlights
  • 60 Conversions per second
  • 2 set point alarm relay
  • RS232 Interface
  • USB Interface
  • TEDS
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F
Features
Alternative Model  
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
In Stock In Stock
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button ...
Out of Stock
Videos
video
FUTEK IPM650 - Intelligent Digital Transducer Display
Specifications
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Excitation
5
24
24
Vdc
Input Range
0.2
660
Vdc
Input Voltage
85
264
Vac
2
5000
mA
Weight
9
Oz
Display Resolution
5
Operating Temperature
32
130
Storage Temperature
-100
180
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer