The IPM490 Signal Conditioned Digital Display (Voltage & Current Sensor) is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM490 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .
Product HighlightsCHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Excitation | 5 | 24 | 24 | ||
Input Range | 0.2 | 660 | Vdc | ||
2 | 5000 | mA | |||
Input Voltage | 85 | 264 | Vac | ||
Communication Interface | RS232 | ||||
USB | |||||
Weight | 9 | Oz | |||
Alarm or Relay | Form C | ||||
Analog Output | 10 | Vdc | |||
4 | 20 | mA | |||
Display Resolution | 5 | ||||
Operating Temperature | 32 | 130 | |||
Storage Temperature | -100 | 180 |