Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

CSG110play_arrowFSH03546

Strain Gage Amplifier Enclosed w/ Din Rail Mount

CSG110 , Strain Gauge Amplifier , Voltage Only , Enclosed With Din Rail Mount , With DB9 Connectors , ABS Enclosure , Analog Output , +/-5 VDC , +/-10 VDC
Listed price is in U.S. currency and subject to verification along with availability
CSG110 strain gauge signal conditioner
CSG110 strain gauge signal conditioner
Load Cell Signal Conditioner CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
Description
Signal Conditioner (Amplifier)

The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • Power supply: 14 to 26 VDC
  • Dip switch selectable bridge excitation for 5 or 10 VDC
  • Dip switch selectable for sensor out range of 0.5 to 10 mV/V
  • Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
  • Built in 60.4 K Ohm Shunt Calibration with External Button
  • Span Range: ±10%
  • Zero Range: ±10% of output
  • Operating temperature: 32° F to 158° F
  • Unit supplied with analog output for connection PLC, data acquisition or strip chart
  • CE approval and RoHS compliant
Features
Specifications
Electrical
Error
Mechanical
Performance
Set-up
Temperature
Zero
CHANNELMINTYPMAXUNIT
Bandwidth
1000
Hz
Bridge Resistance
100
Excitation
5
10
Input Range
0.5
10
mV/V nom.
Span Adjustment
-10
10
Weight
1.6
Oz
Analog Output
-5
5
Vdc
-10
10
Vdc
Nonlinearity
-0.01
0.01
% of R.O.
Power Supply
12.5
26
Vdc
Operating Temperature
1
32
158
Storage Temperature
1
-40
185
Zero Adjustment
-10
10
Related Accessories
RESISTOR 88.7K OHM 1/4 W ±0.1% through hole
RESISTOR 100K OHM 1/4 W ±0.1% through hole, RoHS
RESISTOR 301K OHM 1/4 W ±0.1% through hole, RoHS
Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
ZCC961 , 5 ft long , DB9 Female to Cable Assembly , Yellow Molded Boot , 26 Awg 6 Conductor , Braided Shielded , Polyurethane Cable , CSG110/QIA103 Power/Output Side , per SP1113
IAC150 , Screw Terminal to DB9 Board , DB9 Male , Standard , Sensor Side of CSG110
IAC150 , Screw Terminal to DB9 Board , DB9 Female , Standard , Power/Output Side of CSG110
ZCC946 , 10 ft Long , 6 Pin Bendix PT06A-10-6S-SR to DB9 Male w/ Cable Assembly , CC1 to CSG110 , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC961 , 15 ft Long , DB9 Female to Cable Assembly , Standard , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded , CSG110 Power Side
DB9 Female w/ Housing
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer