CSG110play_arrowFSH03676

Strain Gage Amplifier Enclosed w/ Din Rail Mount

CSG110 , Strain Gauge Amplifier , Uni-Direction w/ Voltage & Current Zero Offset , Enclosed w/ Din Rail Mount , DB9 Connectors , ABS Enclosure , Analog Output , 0-2.5-5 VDC , 0-5-10 VDC , 4-12-20 mA , 1 kHz Bandwidth
Listed price is in U.S. currency and subject to verification along with availability
CSG110 strain gauge signal conditioner
CSG110 strain gauge signal conditioner
Load Cell Signal Conditioner CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
CSG110
Description
Signal Conditioner (Amplifier)

The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. This model is also available in an OEM version (FSH01447, FSH01450). The CSG110 product is designed and manufactured by FUTEK in the USA.

Product Highlights
  • Power supply: 14 to 26 VDC
  • Dip switch selectable bridge excitation for 5 or 10 VDC
  • Dip switch selectable for sensor out range of 0.5 to 10 mV/V
  • Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
  • Built in 60.4 K Ohm Shunt Calibration with External Button
  • Span Range: ±10%
  • Zero Range: ±10% of output
  • Operating temperature: 32° F to 158° F
  • Unit supplied with analog output for connection PLC, data acquisition or strip chart
  • CE approval and RoHS compliant
Features
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer