Storekeyboard_arrow_right load cells keyboard_arrow_right LSB keyboard_arrow_right LSB205Filter
Filters Expand
No Filters Selected
Miniature S-Beam Jr. Load Cell 2.0

FUTEK’s LSB205 Miniature S-Beam Jr. Load Cell 2.0 is the latest generation in FUTEK’s miniature S-Beam Load Cell Line. The LSB205 features a new stainless-steel flexure that improves off-center load resistance and fatigue life while maintaining an 1000% of RO overload protection rating. 

A first for a sensor of its size, the LSB205 Miniature S-Beam Jr. Load Cell 2.0 has a IEEE 1451.4 compliant TEDS chip and PT1000 temperature sensor built in. The LSB205 has a 7 pin “quick disconnect” nano receptacle for cable connections to the sensor. The standard LSB205 can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. 

Model Features
Capacities
View Options
FSH04085 1 lbs 0.30
FSH04097 25 lbs 0.30
FSH04099 10 lbs 0.30
FSH04100 5 lbs 0.30
FSH04101 2 lbs 0.30
FSH04401 250 Gram 0.30
FSH04416 100 lbs 0.30
FSH04422 50 lbs 0.3
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications