Storekeyboard_arrow_right load cells keyboard_arrow_right MAU keyboard_arrow_right MAU300Filter
Filters Expand
No Filters Selected
Stick Shift/Gear Shift Knob Load Cell

The MAU300 Stick Shift Sensor is yet another unique product offered for the Automotive Industry. Designed to test the Fx and Fy loads taken place during shifting, the MAU300 is made from 2024-T4 Anodized Aluminum, weighs only 0.3 lbs, and offers a compact design. Additional design features include the use of an ergonomic cover with anti-slip notches. The MAU330 Stick Shift Sensor is manufactured in USA, and similar to our entire Load Cell product line uses metal foil strain gauge technology.

Model Features
Capacities
View Options
FSH04423 100 lbs
FSH04424 200 lbs