Storekeyboard_arrow_right Load Cells keyboard_arrow_right QLA
QLA339

Custom Landing Gear Load Cell

1 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
10000 lb
Compression
3/8-16
4.2
2.9
2.9
2.9
No
Connector
6 Pin Bendix Receptacle, PT02H-10-6P
mA
IP65
17-4 PH S.S.
No
No
1
4.5
No
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer