QLA339 play_arrowQSH01399

Custom Landing Gear Load Cell

QLA339, Custom Ball Hitch Load Cell , 10000 lb , 4-20 mA (3 wire) Amplified Output, 6 Pin Bendix Connector, Ball Material of ASTM A36 & Base Material of 17-4PH S.S.
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA339
QLA339
QLA339
QLA339
Description

Custom Landing Gear Load Cell

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
13
30
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
10000
lbs
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
15.8
16
16.2
mA
Compensated Temperature
1
60
160
F
Operating Temperature
1
32
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
3.95
4.05
mA
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer