QLA133 play_arrowQSH02177

Custom Pancake Load Cell w/ Built in Amplifier

QLA133 , 150 lb , Custom Pancake Load Cell w/ Built in Advanced Amplifier , Amplified 0-10 VDC Compression , RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P, With Custom Keyway
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
Model QLA133 is a Custom Pancake Load Cell designed for compression applications. The sensor has eight bolt-down holes along its outer diameter for easy mounting. It is available in light weight 200 lb capacity Anodized Aluminum and a fatigue rated 150 lb capacity 17-4 Stainless Steel version.  This custom pancake has integrated analog output to allow simplified integration into PLC controllers.  Typical applications for the QLA133 include press assembly, automotive seat and material testing where eccentric and extraneous loads could occur.
Features
  • Commonly used in automotive seat testing
  • Fatigue rated version available
  • Resistant to overload
  • Resistant to eccentric loading
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
14
24
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
200
% of R.O.
Capacity
1
150
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
10
Vdc
Compensated Temperature
1
60
122
F
Operating Temperature
1
32
122
F
Temperature Shift Span
1
-0.002
0.002
% of Load/F
Temperature Shift Zero
1
-0.001
0.001
% of R.O./F
Related Accessories
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.