Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250 lb | Compression | 0.22 | 0.5 | 0.5 | 0.22 | No | Cable & Connector | 5 Pin JST PHR-5 | 30 Awg 4 Conductor Braided Shielded Teflon Cable | 2 ft | mV/V | IP64 | Non-Magnetic | Beryllium Copper | No | No | 1 | Y |
Non-Ferrous Load Cell