QLA215 play_arrowQSH01085

Parallelogram Load Cell

QLA215 , 10 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Listed price is in U.S. currency and subject to verification along with availability
QLA215
QLA215
QLA215
QLA215
Description
Parallelogram Load Cell
Features
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Capacity
1
10
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
Related Accessories
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , #10-32-Thread , Standard , Max Load 2800 lb (F2389-1)
ZAC100 , Male Rod-End Bearing , Male Rod-End Bearing w/Jam-Nut , Material - Zinc Plated Steel , #10-32-Thread , Standard , Max Load 900 lb (F1146-1)
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer