Model QLA127 is a package that stands at 1.0" (2.54 cm)2.48 in height and 2.48" (6.30 cm) in diameter with a capacity of 50,000 lbs (22679 kg) - punching well above its weight given its small size. It features a special design to provide thermal compensation ranging from 60 to 270 °F (15.5 to 132.2 Celcius) and is constructed of 440C stainless steel with a hardness of 56-60 HRC. This model also includes a 40-foot (12.2 m) #24 Awg 4 conductor braided shielded Teflon cable.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 50000 | lbs | ||
Hysteresis | 1 | -2 | 2 | % of R.O. | |
Nonlinearity | 1 | -2 | 2 | % of R.O. | |
Nonrepeatability | 1 | -0.5 | 0.5 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2.5 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 270 | F | |
Operating Temperature | 1 | -60 | 270 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.02 | 0.02 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |