QLA335 play_arrowQSH01465

Tension and Compression Overload Protected Load Cell

QLA335 , Ch 1: 250 lb; Ch 2: 250 lb , Tension & Compression Load Cell , Overload Protection , Dual Bridge , TEDS , Material - 17-4 PH S.S. , 5/8-18 Thread , 10 Pin Amphenol Receptacle, PC02-12-10P
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA335
QLA335
QLA335
QLA335
Description

Tension and Compression Overload Protected Load Cell

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
15
Vdc
2
1
15
Vdc
Input Resistance
1
372
Ohms nom.
2
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
2
1000
% of R.O.
Capacity
1
250
lbs
2
250
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Excitation
2
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
2
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
2
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Rated Output
1
2
mV/V nom.
2
2
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
200
F
2
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
2
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer