Item Number | Load Capacity | Load Directions | Inner Diameter In Inches | Height In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30000 lb | Compression | 1.79 | 1 | 3.48 | No | Cable | 24 Awg 4 Conductor Braided Shielded Teflon Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 1.5 | Yes | N |
Thru Hole/Donut Load Cell with 1.79 ID