Custom High Temperature and Water Resistant Tri-Axial Load Cell and Torque Sensor with Detachable Cables. Rated up to 350 F [177 C] for High Humidity Application that require a Large 6.2" [12.7 mm] ID Through Hole.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fz-1 | 10 | Vdc | ||
Mx-1 | 10 | Vdc | |||
My-1 | 5 | 10 | Vdc | ||
Excitation | Fz-1 | 1 | 10 | Vdc | |
Mx-1 | 1 | 10 | Vdc | ||
My-1 | 1 | 10 | Vdc | ||
Input Resistance | Fz-1 | 700 | Ohms nom. | ||
Mx-1 | 350 | Ohms nom. | |||
My-1 | 350 | Ohms nom. | |||
Safe Overload | Fz-1 | 300 | % of R.O. | ||
Mx-1 | 300 | % of R.O. | |||
My-1 | 300 | % of R.O. | |||
Capacity | Fz-1 | 6000 | lbs | ||
Mx-1 | 6000 | in-lb | |||
My-1 | 6000 | in-lb | |||
Nonlinearity | Fz-1 | -1 | 1 | % of R.O. | |
Mx-1 | -2 | 2 | % of R.O. | ||
My-1 | -2 | 2 | % of R.O. | ||
Output Resistance | Fz-1 | 700 | Ohms nom. | ||
Mx-1 | 350 | Ohms nom. | |||
My-1 | 350 | Ohms nom. | |||
Rated Output | Fz-1 | 1 | mV/V nom. | ||
Mx-1 | 0.5 | mV/V nom. | |||
My-1 | 0.5 | mV/V nom. | |||
Compensated Temperature | Fz-1 | 60 | 250 | F | |
Mx-1 | 60 | 250 | F | ||
My-1 | 60 | 250 | F | ||
Operating Temperature | Fz-1 | 350 | F | ||
Mx-1 | 350 | F | |||
My-1 | 350 | F | |||
Temperature Shift Span | Fz-1 | -0.02 | 0.02 | % of Load/F | |
Mx-1 | -0.02 | 0.02 | % of Load/F | ||
My-1 | -0.02 | 0.02 | % of Load/F | ||
Temperature Shift Zero | Fz-1 | -0.01 | 0.01 | % of R.O./F | |
Mx-1 | -0.01 | 0.01 | % of R.O./F | ||
My-1 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | Fz-1 | -5 | 5 | % of R.O. | |
Mx-1 | -10 | 10 | % of R.O. | ||
My-1 | -10 | 10 | % of R.O. |