Storekeyboard_arrow_right Load Cells keyboard_arrow_right QMA
QMA123

Custom Torque/Thrust Bi-Axial Sensor

1 Products
settings
Item Number
Load Capacity
Torque Capacity
Mounting Type
Inner Diameter In Inches
Length In Inches
Height In Inches
Width In Inches
Outer Diameter In Inches
# Of Axis
Output Type
Connection Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Integrated Teds
Thread Size
Weight In Lb
Cable Type
Cable Length
# Of Bridges/channels
Rohs
Custom Special
2000 lb
150 in-lb
Flange
5.52
7.48
2.22
7.48
7.48
2
mV/V
Cable
IP40
2024-T4
Yes
No
M5x0.8
3.3
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
1
No
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer