Loading...

QSH01617 Biaxial Load Cell

The Multi-Component Bi-Axial Load Arm offers an excellent solution for measuring Fx and Fy Loads. The MBA400 is made from robust 17-4 Stainless Steel, weighs only 16 oz, and offers a compact desing.

The Multi-Component Bi Axial Load Arm has high accuracy with a Nonlinearity of ±.1%. The MBA400 can be modified or customized to meet your requirements . Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology


For 6 axis sensor, check out our QMA142 6 Axis Sensor.

Features

  • Measures Fx and Fy loads
  • Ideal for high speed planar force measurements for automation systems
  • Ideal for embedded automotive and aircraft control stick force measurement
QSH01617Change
MBA400 , Fx: 50 lb , Fy: 50 lb , Bi-Axial Load Arm, Material - 17-4 PH S.S. , Vacuum Compatible/Low Outgassing , Temperature Compensation -58 to 70 F (-50 to 21 C) , 2x 24 Awg , 4 Conductor Shielded Teflon Cable, 10 ft Long

Product Inquiry / Quote (FAQ)

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01617 Biaxial Load Cell