With a package that stands at 2.98” [75.7mm] in diameter and 1.5” [38.1mm] in height, the LLB550 Load Button Load Cell is an extraordinarily accurate sensor that punches well above its size with a capacity of 50,000lbs [22680kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece.
The LLB550 is now offered with an integrated connector that makes it fully IP67 rated for high water resistance and temporary submersibility. The connectorized 4-position micro receptacle allows you to easily remove the wire from the sensor like a plug from a socket. This new feature protects the sensor from cable damage, as you can easily replace a faulty wire. In addition, FUTEK can offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock.
• Fast (µs) response time
• 17-4 PH stainless-steel construction
• Environmental Protection, IP67 Rated
• Water Resistant and Outdoor Rated
• Low power consumption
• Quick Disconnect Cable
• Compact Size with bottom mounting
provisions
• Notable non-linearity & non-repeatability
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 100 | kOhm | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 50000 | lbs | ||
Hysteresis | 1 | -0.25 | 0.25 | % of R.O. | |
Nonlinearity | 1 | -0.25 | 0.25 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F | |
Zero Balance | 1 | -4 | 4 | % of R.O. |