Storekeyboard_arrow_right Load Cells keyboard_arrow_right LLB keyboard_arrow_right LLB402Filter
No Filters Selected

Load Button Load Cell

load-button-LLB402

Load Button Load Cell

Model LLB402 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB402 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.2” diameter and a 10 feet long 28 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.2% and Deflection of 0.002” nominal. The standard LLB402 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.

Model Features
Capacities
View Options
There is no data for this filter
Support Documents
Resources
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer