LLB250 play_arrowQSH02170

Miniature Load Button

LLB250 , 100 lb , Subminiature Load Button , Material - 17-4 PH S.S., TEDS (IEEE1451.4) Recognition , 1000 Ohm Bridge Resistance , Braided Shielded Cable , 3 ft Long w/ DB9 Male
Listed price is in U.S. currency and subject to verification along with availability
Miniature Load Button
Miniature Load Button
Miniature Load Button
Miniature Load Button
Description
Model LLB250 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB250 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.50” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LLB250 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 
Features
  • Ultra fast response
  • Low deflection
  • Impressive repeatability
  • 17-4 PH stainless-steel construction
  • Fully welded construction
  • Adheres to RoHS directive 2015/863/EU
Videos
video
Sub miniature Load Button Load Cell (LLB250)
Specifications
CHANNELMINTYPMAXUNIT
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer