LLB250 play_arrowTPS01002

Miniature Load Button

LLB250 + USB220 , 250 lb Capacity w/ Up To +/-0.003 lb Noise Free Resolution , Subminiature Load Button , 17-4 PH , Braided Shielded Teflon Cable , 5 ft Long , Includes NIST Traceable 5 point Compression Calibration
Listed price is in U.S. currency and subject to verification along with availability
Miniature Load Button
Miniature Load Button
Miniature Load Button
Miniature Load Button
Description
Miniature Load Button

Model LLB250 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB250 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.50” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LLB250 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.

Features
  • Ultra fast response
  • Low deflection
  • Impressive repeatability
  • 17-4 PH stainless-steel construction
  • Fully welded construction
  • Adheres to RoHS directive 2011/65/EU
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
250
lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer