The miniature threaded load button LLB215 is an extremely accurate probe-style sensor with a singular axial cable exit. With high accuracy compression force measurement being carried axially through the sensor’s threaded rod, and a mechanically strain relieved interconnect cable exiting out the bottom, LLB215 allows for unique integration options with flexible mating accessories. It features FUTEK’s custom single-piece integrated sensing element with internally embedded zero balance and thermal compensation, giving the sensor outstanding reliability and performance.
The LLB215 is an optimal choice for critical compression applications that benefit from its miniature 0.38” (9.5mm) diameter and 0.17” (4.3mm) tall package and capacity range of 10-50lbs.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Shunt Calibration | 1 | 100 | kOhm | ||
Excitation | 1 | 1 | 7 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 25 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -7 | 7 | % of R.O. |