LLB130 play_arrowQSH02098

Subminiature Load Button

LLB130 , 10 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 3 ft Long w/ ZCO940 Connector for USB220
Listed price is in U.S. currency and subject to verification along with availability
Description

LLB130 is a subminiature load button with extraordinarily high accuracy and reliability. Measuring compression with a tiny footprint of an 0.38” [9.5mm] outside diameter and 0.14” [3.4mm] height, the LLB130  features a custom single-gauge design for robust integration with the sensor case that completely eliminates inter-gauge wiring, leading to enhanced calibration performance. A customized strain element allows increased strain measurement around the active sensor element that reduces reproducibility errors and installation mishaps. 

 

The LLB130 offers a capacity range from as low as 35. 2739 oz [100g] up to 50lbs [22.67kg]. The diverse and durable sensor is designed for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. The sensor has a highly flexible 34 AWG, 4-conductor, 5-feet [1.5m] long braided shielded cable. FUTEK also offers custom sensor versions that can be optimized to meet your requirements.

 



Features
  • Fully internally temperature compensated (no external conditioning circuitry)
  • Sub-miniature load cell / light weight
  •  Low deflection / fast response
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
  • Accessories and related instruments available
Videos
video
Sub Miniature Load Button Load Cell (LLB130) | Specs and Applications
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
10
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Alternative Models
QSH02193
LLB130 , 10 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 1700 mm Long w/ ZCO940 Connector
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.