LLB130 is a subminiature load button with extraordinarily high accuracy and reliability. Measuring compression with a tiny footprint of an 0.38” [9.5mm] outside diameter and 0.14” [3.4mm] height, the LLB130 features a custom single-gauge design for robust integration with the sensor case that completely eliminates inter-gauge wiring, leading to enhanced calibration performance. A customized strain element allows increased strain measurement around the active sensor element that reduces reproducibility errors and installation mishaps.
The LLB130 offers a capacity range from as low as 35. 2739 oz [100g] up to 50lbs [22.67kg]. The diverse and durable sensor is designed for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. The sensor has a highly flexible 34 AWG, 4-conductor, 5-feet [1.5m] long braided shielded cable. FUTEK also offers custom sensor versions that can be optimized to meet your requirements.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Shunt Calibration | 1 | 60.4 | kOhm | ||
Excitation | 1 | 1 | 7 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 50 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.02 | 0.02 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |