Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCA
LCA305

Miniature Load Column Load Cell

2 Products
settings
Item Number
LOAD CAPACITY
LOAD DIRECTIONS
HEIGHT IN INCHES
LENGTH IN INCHES
WIDTH IN INCHES
OUTER DIAMETER IN INCHES
CONNECTION TYPE
CABLE LENGTH
IP / NEMA RATING
ENVIRONMENTAL CONDITIONS
MATERIAL
OUTPUT TYPE
# OF BRIDGES/CHANNELS
WEIGHT IN LB
CABLE TYPE
ROHS
CUSTOM SPECIAL
10000 lb
Compression
0.88
0.88
0.88
0.88
Cable
10 ft
IP64
17-4 PH S.S.
mV/V
1
0.16
29 Awg 4 Conductor Spiral Shielded Teflon Cable
Yes
N
7500 lb
Compression
0.88
0.88
0.88
0.88
Cable
10 ft
IP67
Submersible, Water Resistance
17-4 PH S.S.
mV/V
1
0.16
29 Awg 4 Conductor Spiral Shielded Teflon Cable
No
Y

FUTEK’s Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 0.88”, it is ideal for tight spaces. The LCA305 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 7,500 to 10,000 lbs, with a raised surface radius to lower the possibility of off center loading.

The Column Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.

LCA305
LCA305
LCA305
LCA305
LCA305
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer