FUTEK offices will be closed on Monday, May 29th, in observance of Memorial Day.
Item Number | Load Capacity | Thread Size | Outer Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Features | Output Type | Connection Type | # Of Bridges/channels | Connector Type | Cable Type | Cable Length | Load Directions | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Max Excitation | Nonlinearity | Input Resistance | Ip / Nema Rating | Material | Description | Max Compensated Temperature | Min Compensated Temperature | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25 lb | #6-32 | 1.98 | 0.38 | 1.98 | 1.98 | RoHS | mV/V | Cable & Connector | 1 | 4 Pin Lemo Receptacle Connector, PHG.0B.304.CLLD | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 1 ft | Compression | 0.2 %RO | 200 F | -60 F | 20 VDC | 0.2 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | LAU200 , 25 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle | 160 F | 60 F | 0.375 | Y | |
100 lb | #6-32 | 1.98 | 0.38 | 1.98 | 1.98 | RoHS | mV/V | Cable & Connector | 1 | 4 Pin Lemo Receptacle Connector, PHG.0B.304.CLLD | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 1 ft | Compression | 0.2 %RO | 200 F | -60 F | 20 VDC | 0.2 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | LAU200 , 100 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle | 160 F | 60 F | 0.375 | N | |
300 lb | #6-32 | 1.98 | 0.38 | 1.98 | 1.98 | RoHS | mV/V | Cable & Connector | 1 | 4 Pin Lemo Receptacle Connector, PHG.0B.304.CLLD | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 1 ft | Compression | 0.2 %RO | 200 F | -60 F | 20 VDC | 0.2 %RO | 744 Ohm | IP64 | 17-4 PH S.S. | LAU200 , 300 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle | 160 F | 60 F | 0.375 | N | |
337.213 lb | #6-32 | 1.98 | 0.38 | 1.98 | 1.98 | RoHS | mV/V | Cable | 1 | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 10 ft | Compression | 0.2 %RO | 200 F | -60 F | 20 VDC | 0.2 %RO | 700 Ohm | IP64 | 17-4 PH S.S. | LAU200 , 1500 N , European Compact Car Brake Pedal Force Sensor , RoHS Compliant , ISO 7975 , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long | 160 F | 60 F | 0.375 | Y |
The LAU200 Pedal Force Load Cell offers an ideal solution for Automotive Applications. Pedal Force Sensors are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events. From its 17-4PH Stainless Steel one piece construction to its low profile design (Off-center loading error of <4%), the LAU200 Pedal Load Cell offers a great force measurement system with impressive tolerances. This force sensor comes with a removable mounting plate and it includes a Lemo mating connector with PVC cable.
FUTEK Pedal Load Cell sensors are suitable for automotive testing in support of the following standards:
The LAU200 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.