LAU200 play_arrowFSH04404

Automotive Pedal Force Sensor

LAU200 , 100 lb , Pedal Force Sensor , Includes Mounting Plate & Mating Cable/Connector Package , RoHS Compliant, Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 1 ft Long w/ 4 Pin PHG.0B.304.CLLD Lemo Receptacle
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

The LAU200 Pedal Force Load Cell offers an ideal solution for Automotive Applications. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <4%), the LAU200 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate and it includes a Lemo mating connector with PVC cable. 


FUTEK Pedal Load Cell sensors are suitable for automotive testing in support of the following standards:


  • SAE J2909: Light Vehicle Dry & Wet Stopping Distance Test Procedure (brake testing);
  • ECE R13H: Provisions for passenger cars braking;
  • ISO 7975: Passenger cars — Braking in a turn — Open-loop test method.


The LAU200 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.


Features
  • Ideal for Automotive Applications involving accelerator or clutch testing
  • Compatible with SAE J2909 (Brake testing) and ECE R13H (Brake Assist Systems)
  • Ideal for Aerospace Applications involving pedal force testing
  • Strain Gauge Based Force Sensor
  • Low Profile Height force measurement applications
  • Removable Mounting Plate
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Off Center Loading
1
-4
4
% of R.O.
Safe Overload
1
150
% of R.O.
Capacity
1
100
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
ZAC141 , LAU200 Rectangular Mounting Plate , Material - 6061-T6 , L1050 , Includes Screws
Alternative Models
FSH03879
LLB130 , 25 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.