Storekeyboard_arrow_right Load Cells keyboard_arrow_right LMD keyboard_arrow_right LMD300Filter
SPECIAL x
CUSTOM SPECIAL

Pinch Force Sensor

The LMD300 Medical Load Cell offers an ideal solution for both Automotive and Medical Applications. From its lightweight aluminum design, to its versatile application range, the LMD300 Medical Load Cell offers a great measurement system with impressive tolerances.

As a recent custom engineered product, the Medical Load Cell captures the many capabilities FUTEK offers its customers. Similar to our entire Load Cell product line, this model is manufactured in USA and uses metal foil strain gauge technology.

LMD300
LMD300
LMD300
Model Features
Capacities
View Options
10 ft
Cable
Tension & Compression
No
30 ft
0.700
6 in
Cable & Connector
Compression
Yes
0.04375
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer