Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right LMD
LMD500

Hand Gripper

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
300 lb
Compression
1.73
2.78
0.63
0.63
No
Connector
4 Pin Lemo Receptacle, EGG.0B.304.CLL
mV/V
IP40
2024-T4
No
No
1
0.225
No
N

The LMD500 Medical Load Cell (Hand Gripper) offers a unique solution for Medical Applications. From its lightweight aluminum design, to its easy installation, the LMD500 Medical Load Cell (Hand Gripper) offers a great measurement system with impressive tolerances.

As a part of the custom engineered products, the Medical Load Cell (Hand Gripper) captures the many capabilities FUTEK offers its customers. Most. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

LMD500
LMD500
LMD500
LMD500
LMD500
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer